You are here: Tools > AKD into KAS > Workbench User Guide > Mains Supply Connection (X3, X4)

Mains supply connection (X3, X4)

Drives in the AKD series can be supplied as follows:

Connection to other voltage types of supply networks is possible with an additional isolating transformer. Periodic overvoltages between phases (L1, L2, L3) and the housing of the drive must not exceed 1000 V peak. In accordance with IEC"International Electrotechnical Commission" IEC is a not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies 61800, voltage spikes (< 50 µs) between phases must not exceed 1000 V. Voltage spikes (< 50 µs) between a phase and the housing must not exceed 2000 V.


00306 to 00606 (X3)

Pin

Signal

Description

4

L1

Line 1

5

L2

Line 2

6

L3

Line 3

7

PE

Protective Earth

 


01206 (X3)

Pin

Signal

Description

5

L1

Line 1

6

L2

Line 2

7

L3

Line 3

8

PE

Protective Earth

 


02406 & 00307 to 02407 (X4)

Pin

Signal

Description

1

L1

Line 1

2

L2

Line 2

3

L3

Line 3

4

PE

Protective Earth

 


04807 (X4)

Pin

Signal

Description

1

L1

Line 1

2

L2

Line 2

3

L3

Line 3

4

PE

Protective Earth

 

 

Three phase connection (all AKD types)

Single/Dual phase connection (00306 to 01206 only)

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™